Overview

Features and Benefits

  • Easy Evaluation of MAX2686L/MAX2693L IC
  • 1.6V to 4.2V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Fully Assembled and Tested

Product Details

The MAX2686L/MAX2693L evaluation kits (EV kits) simplify the evaluation of the MAX2686L/MAX2693L GPS/GNSS low-noise amplifiers (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.

Applications

  • Cellular Phones with GPS
  • Digital Cameras
  • Notebook PCs/Ultra-Mobile PCs
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)
  • Watches

Applicable Parts