Overview

Features and Benefits

  • +2.7V to +3.6V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF Ports for Easy Testing
  • All Matching Components Included
  • Fully Assembled and Tested

Product Details

The MAX2649 evaluation kit (EV kit) simplifies evaluation of the MAX2649. The EV kit allows the evaluation of the LNA without requiring additional support circuitry. The signal input and output use SMA connectors to simplify the connection of RF test equipment.

The MAX2649 EV kit is assembled with an associated IC and incorporates input and output matching components optimized for RF frequencies from 5150MHz to 5350MHz. For operation outside this range, refer to the MAX2649 data sheet.

Applications

  • 5GHz Cordless Phones
  • 5GHz ISM Radios
  • ETSI HiperLAN2 WLAN
  • IEEE 802.11a Wireless LAN