Overview
Features and Benefits
- Easy Evaluation of the MAX2645
- All Critical Peripheral Components Included
- SMA Input and Output Connectors
- RF Ports Matched to 50Ω at 3.55GHz
- Fully Assembled and Tested
Product Details
The MAX2645 evaluation kit (EV kit) simplifies evaluation of the MAX2645 3.4GHz to 3.8GHz low-noise amplifier/PA predriver. The EV kit is fully assembled and tested, allowing simple evaluation of all device functions. All RF signal ports use SMA connectors, providing a convenient interface to RF test equipment.
The MAX2645 is a versatile, high-performance, low-noise amplifier with adjustable IP3. These features allow the MAX2645 to be used in a variety of applications, from a low-noise amplifier to a PA predriver. As assembled, the MAX2645 EV kit is configured for lowest noise figure performance (NF = 2.3dB, IIP3 = +4dBm). A few minor component changes configure the device as a low-noise amplifier with higher linearity and slightly degraded noise figure performance (NF = 2.6dB, IIP3 = +10dBm) or as a PA predriver with high output P1dB performance (output P1dB = +12dBm). Refer to the MAX2645 data sheet for application-specific performance data.
Applications
- Wireless Local Loop (WLL)
Applicable Parts
Documentation & Resources
-
MAX2645EVKIT: Evaluation Kit for the MAX2645 Data Sheet (Rev. 0)10/4/2000PDF231K