Overview
Features and Benefits
- Easy Evaluation of MAX2644
- +2.7V to +5.5V Single-Supply Operation
- Matched to 50Ω at 2450MHz
- Fully Assembled and Tested
Product Details
The MAX2644 evaluation kit (EV kit) simplifies the evaluation of the MAX2644 low-noise amplifier (LNA). The kit enables testing of the device’s performance and requires no additional support circuitry. The signal input and output use SMA connectors to facilitate easy connection of RF test equipment.
The MAX2644 EV kit is fully assembled with the MAX2644 and incorporates matching components optimized for a 2450MHz RF frequency operation.
Applicable Parts
Documentation & Resources
-
MAX2644EVKIT: Evaluation Kit for the MAX2644 Data Sheet (Rev. 0)5/11/2001PDF118K