User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 3V to 36V Input Supply Range
- 5V or 3.3V Fixed Output Voltage, or Adjustable Between 0.8V and 10V
- Delivers up to 6A Output Current (up to 5A for MAX26405, up to 4A for MAX26404)
- Frequency Synchronization Input
- 99% Duty-Cycle Operation with Low Dropout
- Spread Spectrum Frequency Modulation
- Voltage-Monitoring PGOOD Output
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX26406 evaluation kit (EV kit) provides a proven design to evaluate the MAX26406, 2.1MHz synchronous Silent Switcher® buck converter in a 17-pin, side-wettable FC2QFN package. The various test points and jumpers are included for the evaluation.
The MAX26406 EV kit comes with the MAX26406AFOBY+ installed (2.1MHz, 3.3V). The MAX26406 EV kit output voltage is fixed and is easily configured with minimum component changes. Use this EV kit to evaluate all variants of the MAX26404/MAX26405/MAX26406 with minimal component changes.
Getting Started
- MAX26406 EV kit
- Power supply
- Voltmeter
- Electronic load
Documentation & Resources
-
MAX26406EVKIT User Guide: Evaluates MAX26404/MAX26405/MAX26406 (Rev. 0)10/8/2024PDF742 K
-
MAX26406EVKITT Gerber Files10/8/2024ZIP3 M