Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Easy Evaluation of MAX2612–MAX2616 IC
- 3.0V to 5.25V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Product Details
The MAX2612–MAX2616 evaluation kits (EV kits) simplify the evaluation of the MAX2612–MAX2616 highperformance broadband gain blocks. They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Applications
- Cellular Infrastructure
- Microwave Radio
- Test and Measurement
- Wireless LAN
Documentation & Resources
-
MAX2613EVKIT Gerber File - Design Files7/25/2023ZIP168K