Overview

Features and Benefits

  • Two, Six-Channel Matrix Managers
  • 12 On-Board White LEDs
  • MAX25601 Boost-Buck LED Driver
  • MAX32625PICO# Provides UART Communication to Control the Matrix Managers
  • GUI for Easy Evaluation

Product Details

The MAX25606 evaluation System (EV system) provides a proven design to evaluate the MAX25606 six-channel LED matrix manager. The EV system includes two instances of the MAX25606 controlling twelve on-board LEDs connected in a series configuration. The MAX25601 Boost-buck LED driver is also included to drive the LEDs

Applications

  • Automotive Matrix LED Systems and Adaptive Drive Beam Lights

Applicable Parts

Tools & Simulations