Overview

Features and Benefits

  • Integrated IC Minimizes Board Area and Layout
  • Input Voltage Range from 3.5V to 22V
  • User-Programmable Settings Through I2C
  • 2.1MHz Fixed-Frequency Switching
  • RESET Pin for OV/UV Detection and Other Diagnostics
  • MAX32625PICO Mounted for I2C Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Product Details

The MAX25252 evaluation kit (EV kit) provides a proven design to evaluate the MAX25252 five-output ASIL B PMIC. The EV kit can test each of the outputs to full load. I2C communication is used to configure the MAX25252 and monitor the IC status. A PC-to-I2C interface (such as the MAX32625PICO, which is mounted onto the EV kit) and software for reading and writing to I2C registers (such as the MAX25252EVKIT software) simplifies testing.

Documentation & Resources