Overview

Features and Benefits

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage
  • Delivers up to 3.5A Output Current
  • Frequency Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output with Overvoltage Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25223 evaluation kit (EV kit) provides a proven design to evaluate the MAX25223 2.1MHz/400kHz highvoltage mini-buck converter in a 20-pin side-wettable TQFN (SW-TQFN) package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The MAX25223 EV kit comes with the MAX25223ATPA/VY+ installed (5V, 2.1MHz) and can be used to evaluate any MAX25223 variant with minimal component changes.

Applications

  • Automotive
  • High Voltage DC-DC Converters
  • Industrial

Applicable Parts