Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Single 3V to 5V Supply
- Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
- Fully Assembled and Tested
Product Details
The MAX22507E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22507E and the MAX22508E full-duplex high speed RS-485/RS-422 transceiver. The EV kit includes on-board termination for easy point-to-point evaluation. The EV kit is assembled using MAX22507E in a 10-pin TDFN package, but also provides equivalent functional evaluation for the MAX22508E, which is offered in a 8-pin SOIC package.
Applications
- Backplane Busses
- Encoder Interfaces
- Field Bus Networks
- Industrial Control Systems
- Motion Control
Documentation & Resources
-
MAX22507EEVKIT Schematic5/26/2023PDF175K
-
MAX22507EEVKIT BOM5/26/2023PDF38K
-
MAX22507EEVKIT ODB Files - Design Files10/10/2022ZIP1M