Overview

Features and Benefits

  • Operates From a Single 3V to 5.5V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Fully Assembled and Tested

Product Details

The MAX22506E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22506E half-duplex, high speed RS-485/RS-422 transceiver. The EV kit operates from a single 3V to 5.5V supply and includes selectable on-board termination.

Applications

  • Backplane Busses
  • Encoder Interfaces
  • Field Bus Networks
  • Industrial Control Systems
  • Motion Control

Markets and Technologies

Applicable Parts