Overview
Features and Benefits
- Easy Evaluation of MAX2235
- +2.7V to +5.5V Single-Supply Operation
- RF Input and Output Matched for Operation from 824MHz to 849MHz
- All Critical Peripheral Components Included
Product Details
The MAX2235 evaluation kit (EV kit) simplifies evaluation of the MAX2235 power amplifier (PA). It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
The MAX2235 EV kit is assembled with a MAX2235 and incorporates input and output matching components optimized for the 824MHz to 849MHz RF frequency band. All matching components may be changed to work at RF frequencies from 800MHz to 1000MHz.
Applicable Parts
Documentation & Resources
-
MAX2235EVKIT: MAX2235 Evaluation Kit Data Sheet (Rev. 2)9/10/2001PDF158K