Overview
Features and Benefits
- Easy Evaluation of MAX2232/MAX2233
- SMA Input and Output RF Signal Connectors
- All Critical Peripheral Components Included
- 902MHz to 928MHz Operating Frequency Range
- +2.7V to +5.5V Single-Supply Operation
Product Details
The MAX2232/MAX2233 evaluation kits (EV kits) simplify testing of the MAX2232/MAX2233 900MHz ISM-band, 24dBm RF power amplifiers (PAs). They allow testing of all device functions and require no additional support circuitry. Signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment. For evaluation of the PA with analog gain control, order the MAX2232EVKIT; for evaluation of the PA with 2-bit programmable gain control, order the MAX2233EVKIT.
Applications
- 868MHz European ISM Band
- 900MHz ISM-Band Applications
- Digital Cordless Phones
- FM Analog Transmitters
- Wireless Data