Overview

Features and Benefits

  • Easy Evaluation of the MAX22288
    • Design for 57.6kbps Bus-Powered Application
    • Allow for 9.6kbps to 200kbps Operation with Selective External Components
  • Robust Design with ±1kV Line-to-GND and Line-to-Line Surge Protection
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22288 evaluation kit (EV kit) provides a proven design to evaluate the MAX22288, a Home Bus System (HBS) compatible transceiver.

The EV kit includes an evaluation board that features full functionalities of the MAX22288. The MAX22288 is typically used in HBS applications where external power supplies are sourced.

Applications

  • Building Controllers
  • HVAC
  • Industrial IoT

Applicable Parts