Overview

Features and Benefits

  • Quad smart serial-controlled 4.5V to 36V half-bridges up to 1.7A/3.2A full scale
  • SPI and OTP registers
  • Highly flexible control methods (example, bridge-tied load)
  • Highly flexible control methods (e.g. Bridge-Tied Load)
  • Two-level current/voltage sequencer
  • Detection of plunger movement
  • Power-saving features
  • Advanced diagnostics
  • Full set of protections

Product Details

The MAX22216-EVAL-KIT (MAX22216EVKIT) includes the MAX22216-EVAL board alongside the Eselsbruecke and Landungsbruecke boards, to be used together with the TMCL-IDE as part of the Analog Devices Inc. Trinamic TMCL ecosystem.

The MAX22216-EVAL evaluates the MAX22216 in combination with the TRINAMIC evaluation board system or as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. The MAX22216-EVAL can also be used in the evaluation of the MAX22217 by setting SNSF[1:0] = "10" for all channels while in use.

Advanced diagnostic functions are available to improve system reliability and enable predictive maintenance. These include the detection of plunger movement (DPM), travel time measurement, inductance measurement, open load detection (OL), and real-time current monitoring through the serial peripheral interface (SPI).

The MAX22216/MAX22217 feature a full set of protection circuits, including overcurrent protection (OCP), overtemperature protection (OVT), and undervoltage lockout (UVM). A fault indicator pin is asserted whenever faults are detected.

APPLICATIONS

  • Solenoid Valves and Relays
  • Real-Time Current Measurement
  • Proportional Valves
  • DC Motors
  • Digital-Output Interface
  • Bi-stable Latching Solenoid Valves

System Requirements

  • MAX22216-EVAL evaluation board
  • Landungsbruecke with latest firmware
  • Eselsbruecke bridge board
  • Load (e.g. Solenoid)
  • USB interface
  • Power supply
  • Latest TMCL-IDE V3.0 and PC
  • Cables for interface, load, and power