Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX22204 Stepper Motor Driver
- On-Board MCU and GUI to Drive and Configure MAX22204
- Configurable Target Speed
- Configurable Acceleration Profiles
- Configurable Microstepping and Decay Modes
- Motor Coil Current Reporting
- Configurable Full-Scale Current
- On-Board +3.3V Regulator to Supply I/Os of the MAX22204
- Perforated Board and Headers Allows for Separation of MAX22204 Circuit
- Windows 7®/8®/10®Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22204 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 3.8A (peak) 2-phase stepper motor driver. The EV kit can drive a single stepper motor and provides an on-board microcontroller (MCU) and GUI to drive the MAX22204’s inputs and configure the modes of operation. Microstep modes, decay modes, target speeds, and acceleration can also be configured using the GUI.
Applications
- Stepper Motor Driver
Applicable Parts
Documentation & Resources
-
MAX22204EVKIT: Evaluation Kit for the MAX22204 Data Sheet (Rev. 0)12/13/2021PDF1M