Overview
Features and Benefits
- Easy Evaluation of the MAX22203
- Adjustable tOFF Time Using an On-Board Potentiometer
- Configurable Current Drive Regulation (CDR)
- On-board +3.3V Regulator to Drive MAX22203 Logic Inputs
- Test Points and Headers to Interface with MAX22203 Logic Inputs and Current-Sense Outputs
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22203 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 3.8A Dual H-Bridge MAX22203 motor driver. The MAX22203 can drive two brushed DC motors or single stepper motor. The MAX22203 IC integrates very low impedance FETs in a dual H-Bridge configuration with a typical RON (high side + low side) of 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22203 motor driver. The MAX22203 integrated current-sense output ISENA and ISENB can be monitored using test points or can be connected to an external ADC using header J4. The MAX22203 features embedded current-drive regulation (CDR) with adjustable chopping current (ITRIP) and adjustable current-limit off-time (tOFF). The MAX22203 EV kit operates from an input voltage of +4.5V to +65V (VM). An on board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22203 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs and motor driver outputs OUT1_ and OUT2_.
Applications
- Brushed DC Motor Driver
- Latched Valves
- Solenoid Driver
- Stepper Motor Driver
Applicable Parts
Documentation & Resources
-
MAX22203EVKIT: Evaluation Kit for the MAX22203 Data Sheet (Rev. 0)6/16/2021PDF1M
-
MAX22203EVKIT Gerber Files - Design Files6/5/2023ZIP492K
-
MAX22203EVKIT PCB6/5/2023PDF1M