Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX22193
- Configured for IEC 61131-2 Type 1/3
- Support IEC 61131-2 Type 2 on Signal Channel
- Parallel Output for Simultaneous Signal Delivery
- Configurable External VDD24 Voltage Monitoring
- Robust Design with ±2kV Input Surge Protection
- Withstands ±8kV Contact Electrostatic Discharge (ESD) and ±15kV Airgap ESD
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22193 evaluation kit (EV kit) provides a proven design to evaluate the MAX22193, a high-speed, quad, industrial digital input with parallel output device.
The MAX22193 EV kit provides a terminal block for all four inputs and a header for all four outputs for easy monitoring and evaluation. Four field-side LEDs are provided to indicate the input status, as well as a READY LED to indicate the MAX22193 is operating normally.
APPLICATIONS
- Distributed Control System (DCS)
- Industrial Automation
- Motor Control
- Process Automation
- Programmable Logic Controllers (PLC)
Applicable Parts
Documentation & Resources
-
MAX22193EVKIT: MAX22193 Evaluation Kit Data Sheet (Rev. 0)9/9/2022PDF778 K
-
MAX22193EVKIT ODB Files9/9/2022ZIP2 M