Overview

Features and Benefits

  • 24V and 48V Circuits for Easy Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22191 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX22191 digital input in an optical isolator circuit. The EV kit features two circuits: one for a 24V digital input signal and one for a 48V input signal.

Applications

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

Documentation & Resources