Overview

Features and Benefits

  • Evaluation of the MAX22088
  • Two On-Board Configurations, Master Circuit and Remote/Device Circuit, for Complete Homebus Evaluation
  • Robust Design with ±1kV Line-to-Line and Line-to-GND Surge Transient Immunity
  • On-Board Isolated Digital Interface for Simple Testing and Monitoring
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22088 evaluation kit (EV kit) provides a proven design to evaluate the MAX22088 Homebus transceiver.

The EV kit includes an evaluation board with two circuits, a master circuit, and a remote/device circuit, that can be used to demonstrate the full functionality of the MAX22088 Homebus transceiver in a complete Homebus application.

For easy evaluation, on the remote/device side, the MAX15462 5V step-down DC-DC converter is included to power external system loads at 200mA (max). In addition, the MAX12931 digital isolator is used for convenient and correct measuring of digital Homebus signals.

Applications

  • HVAC
  • Data over Power Applications
  • Digital Signage
  • Remote Monitoring and Sensing

Applicable Parts