Overview

Features and Benefits

  • Easy Evaluation of the MAX2165
  • 50Ω SMA Connector
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (available at www.maximintegrated.com)

Product Details

The MAX2165 evaluation kit (EV kit) simplifies testing and evaluation of the MAX2165 direct-conversion DVB-H tuner. The evaluation kit is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Applications

  • DMB-T/H Portable Devices
  • DVB-H Handheld Receivers
  • DVB-T Portable Devices
  • ISDB-T Receivers (13 Segment)