Overview

Features and Benefits

  • Easy Evaluation of the MAX2163
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com)

Product Details

The MAX2163 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2163 one-segment ISDB-T tuner. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Applications

  • Automotive
  • Cell Phone Mobile TV
  • Game Consoles
  • Home Audio
  • Personal Digital Assistants (PDAs)
  • Portable Audio Devices
  • Portable TV Devices

Applicable Parts

Documentation & Resources