User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 5V to 16V Input Voltage Range
- 0.4V to 5.8V Output Voltage Range
- 308kHz to 2MHz Switching Frequency
- High Efficiency and Power Density
- Low Component Count
- Single-Output 2-Phase Operation (Optional 3-Phase or 4-Phase Operation with External Power Stages)
- PMBus and AVSBus Protocol Support
- Optimized Performance
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20860A evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20860A, a dual-phase, compact, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is packaged in a 36-pin, 4.25mm x 10mm FC2QFN. The MAX20860A is a 60A capable point-of-load (PoL) regulator that can pair with external smart power stages to increase the load current delivery capability, up to 90A or 120A. For more information, refer to the MAX20860A IC data sheet.
The EV kit is a fully assembled and tested PCB implementation of the MAX20860A. Jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use for a wide range of applications.
Applicable Parts
Getting Started
Required Equipment
- MAX20860A EV Kit
- 5V to 16V Power Supply with Optional 3.3V External Power Supply
- 0 to 120A Load
- Digital Voltmeters
- Oscilloscope and Probes
Documentation & Resources
-
MAX20860A Evaluation Kit User Guide: Evaluates: MAX20860A (Rev. 0)3/27/2025PDF3 M
-
MAX20806AEVKIT Gerber Files3/27/2025ZIP3 M