Overview

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • 500kHz to 3.0MHz Switching Frequency Range
  • High Efficiency and Power Density
  • Low Component Count
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20804 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20804, a compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in a 14-pin, 3.0mm x 2.5mm FC2QFN package. This EV kit can deliver up to 4A load current. For more information, refer to the MAX20804 IC data sheet.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20804. The jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use in a wide range of applications.

Applicable Parts

Getting Started

Required Equipment

  • MAX20804 EV kit
  • 2.7V to 16V power supply
  • 0 to 4A load
  • Digital voltmeters
  • Oscilloscope and probes