Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 16V Input Voltage Range
- 1.8V to 5V Output Voltage Range
- Banana Jacks for Input and Output Voltage
- SMB Coaxial Cable Jacks for Output Voltage Measurement and SYNC Clock Input and Output
- Configurable Output Voltage and Compensation Parameters
- Adjustable Current Limit
- PMBus Header for Connection to the MAXPOWERTOOL002# Dongle
- FAULT and PG Outputs
- Enable Input and Enable Debounce Circuit
- Fully Assembled and Tested
Product Details
The MAX20796 Discrete Inductor evaluation kit (EV kit) provides a proven design to evaluate the MAX20796 fully-integrated, two-phase switching regulator. The MAX20766 can be installed on the EV kit for a three-phase switching regulator operation. The EV kit operates from a 4.5V to 16V input voltage range and supports an output voltage range of 1.8V to 5V. The board uses the MAX20796 on a proven eight-layer PCB design.
Applications
- Communication, Networking, Servers and Storage Equipment
- I/O and Auxiliary Power
- Memory VDDQ
- Microprocessor Chipsets
- Point-of-Load Voltage Regulators
Documentation & Resources
-
MAX20796DL2EVKIT ODB Files - Design Files10/10/2022ZIP2M