Overview

Features and Benefits

  • Analog Gain Control
  • Up to 42dB Gain-Control Range
  • 1700MHz to 2500MHz Frequency Range
  • Fully Assembled and Tested
  • Input and Output Internally Matched to 50Ω Over Entire Band Of Operation
  • 50Ω SMA Inputs and Outputs for Easy Testing of All MAX2057 Features
  • Product Details

    The MAX2057 evaluation kit (EV kit) simplifies evaluation of the MAX2057 general-purpose, high-performance, variable-gain amplifier with analog gain control. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included at the input and output of the EV kit to allow quick and easy evaluation on the test bench.

    This data sheet provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic for the kit, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • Automated Test Equipment (ATE)
    • Broadband Systems
    • cdmaOne™ and cdma2000® Base-Station Transmitters and Power Amplifiers
    • DCS 1800/PCS 1900 2G and 2.5G EDGE Base-Station Transmitters and Power Amplifiers
    • Digital and Spread-Spectrum Communication Systems
    • Microwave Terrestrial Links
    • PHS/PAS Base-Station Transmitters and Power Amplifiers
    • Receiver Gain Control
    • Transmitter Gain Control
    • Transmitters and Power Amplifiers
    • Transmitters and Power Amplifiers
    • UMTS/WCDMA and Other 3G Base-Station

    Applicable Parts

    Documentation & Resources