Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Integrated IC Minimizes Board Area and Layout
- Input Voltage Range from 3.5V to 36V
- User-Programmable Settings through I2C
- Challenge/Response or Simple Windowed Watchdog
- 2.1MHz Fixed-Frequency Switching with Spread-Spectrum Option
- Status Monitoring through Active-Low RESET Pin and I2C Status Registers
- Fully Assembled and Tested
- Proven PCB Layout with Automotive-Grade Components
Product Details
The MAX20430 evaluation kit (EV Kit) is a fully assembled and tested application circuit for the MAX20430 high-efficiency four-output PMIC. The EV kit can test all outputs to full load within the normal operating input range of 3.5V to 36V. The IC features two modes of watchdog operation, challenge/response and simple windowed mode, which can also be disabled for simplified evaluation. I2C communication must be used to configure the MAX20430 and monitor errors. A PC-to-I2C interface (such as the MINIQUSB or MAX32625PICO) and software for reading and writing to I2C registers (such as SimpleI2C) may simplify testing.
Applications
- ADAS - Sensors
- Low power clusters
- Medium/Short Range Radar
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20430EVKIT: Evaluation Kit for the MAX20430 Data Sheet (Rev. 0)6/15/2020PDF895K
-
MAX20430EVKIT Gerber Files - Design Files11/6/2023ZIP967K