Overview

Features and Benefits

  • USB-Powered Operation
  • Compact and Simple Solution for PLC
  • Flexible Configuration
  • On-Board Regulator and Battery-Charging Circuitry
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX20340 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20340 bidirectional powerline communication (PLC) management integrated circuit. The EV kit obtains power from an external power source or the MAX32625PICO microcontroller that contains the firmware necessary to use the EV kit GUI program. Installed with two MAX20340s (one Master and one Slave), the EV kit features a master/slave mode PLC with flexible configurations. The EV kit ships with jumpers installed and supply voltages set to typical operating values.

Applications

  • Game Controllers
  • Handheld Radios
  • Point of Sales Devices
  • Tethered Wireless Headphones Hearing Aids
  • Truly Wireless Earbuds
  • Wearables

Tools & Simulations

Software Development