Overview

Features and Benefits

  • USB-Powered Operation
  • Proven High-Speed USB PCB Layout
  • Pmod I2C Interface
  • USB Connectors for Device Multiplexing
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX20332 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20332 USB charger detection with integrated overvoltage protector. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.

The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.

The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands.

Applications

  • DSCs and Camcorders
  • e-Readers
  • Smartphones
  • Tablet PCs

Applicable Parts

Documentation & Resources

Tools & Simulations

Software Development