Overview

Features and Benefits

  • Proven PCB Layout
    • Decreased Evaluation Time
  • Fully Assembled and Tested
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics Through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • USB 5V Power with On-Board Adjustable LDO

Product Details

The MAX20327 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX20327 double-pole, double-throw (DPDT) analog switches in a 9-bump wafer-level package (WLP). The EV kits features enable evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristic evaluation. Input power to the EV kits is provided by a Micro-USB, type-B connector or an external power supply.

Applications

  • Low-Distortion Signal Switches
  • Portable Audio/Video
  • Smartphones
  • Tablets