Overview

Features and Benefits

  • 2.5V to 5.5V Operating Voltage Range
  • Power, Enable, and Flag LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20313 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20313 500mA to 6A adjustable current-limit switch device. The EV kit comes with the MAX20313EWC+ installed. The EV kit board can also be used to evaluate the MAX20314, MAX20315, and MAX20316.

Applications

  • Data Modem Cards
  • Portable Media Players
  • RF Power Amplifiers in Cell Phones
  • SDXC Card Power Supply Protection
  • USB Ports
  • UTCA/ATCA Platforms