Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
Product Details
The MAX20303 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20303 wearable charge-management solution with I2C compatibility for feature-rich, low-power wearable applications. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, a buckboost regulator, a boost regulator, a charge pump, two low-dropout (LDO) linear regulators, three LED current sinks, five GPIO pins, and an LRA/ERM compatible haptic driver with internal pattern storage.
Refer to the MAX20303 IC data sheet for detailed information regarding the operation and features of the device.
Applications
- IoT
- Wearable Devices
Applicable Parts
Documentation & Resources
-
MAX20303EVKIT: Evaluation Kit for the MAX20303 Data Sheet (Rev. 1)4/2/2019PDF750K