Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Fully Assembled and Tested
- 50Ω SMA Connectors on Input and Output Ports
- 815MHz to 1000MHz RF Frequency Range
- 570MHz to 900MHz LO Frequency Range
- 960MHz to 1180MHz LO Frequency Range (Refer to the MAX2029 Data Sheet)
- DC to 250MHz IF Frequency Range
- 6dB/6.5dB (Upconverter/Downconverter) Conversion Loss
- 36.5dBm/39dBm (Downconverter/Upconverter) Input IP3
- +25dBm/+27dBm (Upconverter/Downconverter) Input 1dB Compression Point
- 6.7dB Noise Figure
- Integrated LO Buffer
- Integrated RF and LO Baluns
- Low -3dBm to +3dBm LO Drive
- Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
- External Current-Setting Resistor Provides Option for Operating Mixer in Reduced Power/Reduced Performance Mode
Product Details
MAX2029 evaluation kit (EV kit) simplifies the evaluation of the MAX2029 815MHz to 1000MHz RF frequency range, GSM/cellular base-station transmitter, or receiver application MAX2029 upconversion/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit’s input and output ports to allow quick and easy evaluation on the test bench.
This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and images for each layer of the PC board.
Applications
- Cellular Band WCDMA and cdma2000® Base Stations
- Digital and Spread-Spectrum Communication Systems
- GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
- Microwave and Fixed Broadband Wireless Access
- Microwave Links
- Military Systems
- PHS/PAS Base Stations
- Predistortion Receivers
- Private Mobile Radios
- TDMA and Integrated Digital Enhanced Network (iDEN®) Base Stations
- WiMAX™ Base Stations and Customer Premise Equipment
- Wireless Local Loop
Applicable Parts
Documentation & Resources
-
MAX2029EVKIT: Evaluation Kit for the MAX2029 Data Sheet (Rev. 0)4/22/2021PDF377K