Overview
Features and Benefits
- Complete RF Power Detector/Controller
- 50MHz to 2.7GHz Frequency Range
- 2.7V to 5.25V Single-Supply Operation
- 50Ω SMA Connector on RF Input
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX2015 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that allows for easy evaluation of the MAX2015 RF power detector/controller. The MAX2015 EV kit includes connections to operate the device as a detector or as a controller. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.
Applications
- AGC Measurement and Control
- Cellular Base Station, WLAN, Microwave Link, Radar, and other Military Applications
- RF Transmitter Power Measurement
- RSSI Measurements
Applicable Parts
Documentation & Resources
-
MAX2015EVKIT: Evaluation Kit for the MAX2015 Data Sheet (Rev. 0)1/21/2004PDF167K