Overview
Features and Benefits
- 2.7V to 5.5V Input Voltage Range
- 1.8V Output at 1A
- < 1μA Quiescent Current in Shutdown Mode
- High-Frequency Operation
- 2.2MHz or External Clock Synchronization
- Compact System Size
- Full Solution with External Reference Divider Occupies Only 40mm2
Product Details
The MAX20072 evaluation kit (EV kit) demonstrates the performance and behavior of the MAX20071 and MAX20072 low-voltage step-down switching regulators.
The MAX20072 high-efficiency switching regulator family delivers up to 1A load current from 0.5V to 3.8V. The device operates from 2.7V to 5.5V, making it ideal for on-board point-of-load and post-regulation applications. Total output error is less than ±1.5% over load, line, and temperature. It features fixed-frequency PWM mode operation, with a switching frequency of 2.2MHz. The high operating frequency allows for all-ceramic capacitor design and other small-size external components.
The device provides an enable input (EN) and a power-good output (PG). The output voltage can be preset at the factory to allow customers to achieve ±1.5% output-voltage accuracy without using expensive 0.1% resistors. Alternatively, the output voltage can be set to any customer value by using two external resistors at the feedback with 0.5V internal reference. The device offers factory-programmable spread-spectrum switching and soft-start time.
The MAX20072 includes overtemperature shutdown and overcurrent limiting and is designed to continuously operate from -40°C to +125°C chip temperature.
Getting Started
REQUIRED EQUIPMENT
- MAX20072 EV kit
- 5V, 1A power supply
- Electronic load
- Digital multimeter
PROCEDURE
The EV kit is fully assembled and tested. Follow the steps below to verify board operation:
- Remove the shunt on jumper JU1 and place a shunt on jumper JU2.
- Connect the power-supply (turned off) positive connection to VSUP and the negative connection to GND (closest connection to VSUP).
- Connect the electronic load (turned off) positive connection to VOUT and the negative connection to GND (closest connection to VOUT).
- Turn on the power supply at 5V, 1A current limit.
- Place the shunt on jumper JU1.
- Verify that the voltage across the output capacitor is 1.8V.
- Activate the electronic load (for either 1.8Ω resistive load or 1A current load).
- Verify that the voltage across the output capacitor is still 1.8V.
Documentation & Resources
-
MAX20072 Evaluation Kit Data Sheet (Rev. 1)1/31/2023PDF698 K
-
MAX20072EVKIT Gerber Files - Design Files10/18/2023ZIP191K