Overview
Features and Benefits
- 2.7V to 5.5V Input Range
- Default Output Voltage
- 12V Output at 200mA, (Boost Converter)
- 16V Output at 10mA (Positive-Gate Voltage Regulator)
- -6V Output at 3mA (Negative-Gate Voltage Regulator)
- 6V Output at 130mA (VCOM Buffer)
- Selectable Switching Frequency (2.2MHz or 400kHz) with Spread-Spectrum Option
- Double-Stage Positive- and Negative-Regulated Charge Pumps
- Gate Shading Enabled
- Full Sequencing Flexibility
- I2C Programmability
- Dedicated GUI
- C Driver Available
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20067 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a synchronous boost converter, double-stage positive charge pump, double-stage negative charge pump, VCOM buffer, and gate-shading push-pull switch. The EV kit can operate from 2.7V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The EV kit can be configured to operate in stand-alone mode or in I2C mode. The boost converter is configured for a 12V output that provides at least 200mA. The positive-gate voltage regulator provides 16V output and the negative-gate voltage regulator provides -6V. The VCOM buffer provides an I2C-adjustable output voltage initially biased at 6V.
The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.
Applications
- Central Information Displays
- Infotainment Displays
- Instrument Clusters
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20067EVKIT ODB File - Design Files10/10/2022TGZ4M