Overview

Features and Benefits

  • Configurable Charge-Detection Modes
    • USB-IF BC 1.2 Dedicated Charging Port (DCP)
    • Apple® 2.4A, 2.1A, 1.0A, and Samsung® Termination Resistors
  • Integrated, High-Efficiency, DC-DC Converter (440kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20047 evaluation kit (EV kit) demonstrates the MAX20047 IC in an integrated and small package format.

The EV kit is configured for 400kHz operation, with a 3A (min) per-port current limit. There are two Type A receptacles that can be used to demonstrate the charger emulation capabilities.

Applications

  • Automotive Cigarette Lighter Adapters
  • Power Supply for Linear Chargers
  • USB Dedicated Charging Ports (DCP)

Applicable Parts