Data Sheet
Rev.
0
1
View All
EE-Sim
Design & Simulation
4
View All
Overview
Features and Benefits
- Wide 3.5V to 36V Input Supply Range
- Forced-PWM or Skip-Mode Operation
- Programmable Switching Frequency
- Power-Good Output
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20003 evaluation kit (EV kit) demonstrates the MAX20002/MAX20003 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 3A.
The EV kit comes with the MAX20003ATPA/V+ installed.
Applications
- Distributed DC Power Systems
- Navigation and Radio Head Units
- Point-of-Load Applications in Automotive