Data Sheet
Rev.
3
1
View All
Overview
Features and Benefits
- 2.3Gsps Maximum DAC Update Rate (MAX19692)
- 4.0Gsps Maximum DAC Update Rate (MAX19693)
- Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
- Proven 12-Layer PCB Design
- On-Board Reference Circuitry
- On-Board Power-On Reset
- On-Board Clock Interface
- 2.3GHz Maximum Clock Rate (MAX19692)
- 2.0GHz Maximum Clock Rate (MAX19693)
- Wideband Output Transformer
- Supports from < 30MHz to > 2000MHz
- Fully Assembled and Tested
- Data Source (FPGA) Board Available (Order HSDCEP)
Product Details
The MAX19692/MAX19693 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19692 2.3Gsps and MAX19693 4.0Gsps 12-bit, direct RF synthesis digital-to-analog converters (DACs). The EV kit boards include wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.
Applications
- Digital IF Generation in X-Band Transmitters
- Direct Digital Generation of Wideband RF Signals Up to 2GHz
- Direct Digital Synthesis (DDS)
- Radar Waveform and LO Signal Synthesis
Documentation & Resources
-
UG-6904: MUXDAC Data Source User Guide4/23/2019PDF5M
-
MAX19693EVKIT Gerber File - Design Files6/9/2023ZIP1M