Overview

Features and Benefits

  • Fully Assembled and Tested
  • Up to 80Msps/100Msps Sampling Rate
  • Single-Ended-to-Differential Clock Conversion Circuitry
  • Configurable for Differential or Single-Ended Analog Input Signals
  • On-Board Digital Output Buffer
  • Low-Voltage and Low-Power Operation
  • Simplifies Evaluation of the MAX19586/MAX19588

Product Details

The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.

Applications

  • Antenna Array Processing
  • Cellular Base-Station Transceiver Systems (BTS)
  • E911 Location Receivers
  • High-Performance Instrumentation
  • Multicarrier Receivers
  • Multistandard Receivers
  • Wireless Local Loop (WLL)

Applicable Parts