Overview
Features and Benefits
- Fully Assembled and Tested
- Up to 80Msps/100Msps Sampling Rate
- Single-Ended-to-Differential Clock Conversion Circuitry
- Configurable for Differential or Single-Ended Analog Input Signals
- On-Board Digital Output Buffer
- Low-Voltage and Low-Power Operation
- Simplifies Evaluation of the MAX19586/MAX19588
Product Details
The MAX19586/MAX19588 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19586 and MAX19588. The MAX19586 is a 16-bit, 80Msps analog-to-digital converter (ADC), while the MAX19588 is a 16-bit, 100Msps ADC. The MAX19586/MAX19588 EV kits can accept a differential or single-ended analog input. For applications with a single-ended signal source, the MAX19586/MAX19588 EV kits feature an on-board transformer that converts this signal to the required differential signal. The digital outputs produced by the MAX19586/MAX19588 can be captured with a logic analyzer or data-acquisition system. The EV kits operate from a 3.3V and a 1.8V power supply.
Applications
- Antenna Array Processing
- Cellular Base-Station Transceiver Systems (BTS)
- E911 Location Receivers
- High-Performance Instrumentation
- Multicarrier Receivers
- Multistandard Receivers
- Wireless Local Loop (WLL)