Overview
Features and Benefits
Product Details
The MAX1954A evaluation kit (EV kit) demonstrates the MAX1954A buck controller application circuit. The EV kit generates a 1.5V output voltage at load currents up to 5A from a 10.8V to 13.2V input voltage range independent of the IC supply voltage. The MAX1954A switches at 300kHz and has better than 90% efficiency with the supplied components.
The EV kit comes fully assembled and tested.
Applications
- Graphic Cards and Video Cards
- Low-Voltage Distributed Power
- Microprocessor Cores
- PCs and Servers
- Printers and Scanners
- Telecom/Networks
Applicable Parts
Documentation & Resources
-
MAX1954AEVKIT: Evaluation Kit for the MAX1954A Data Sheet (Rev. 0)9/8/2004PDF505K