Overview
Features and Benefits
- 2.6V to 5.5V Input Range
- Output Voltage
- Adjustable 0.8V to VIN (MAX1951)
- Fixed 1.8V (MAX1952)
- 1.5A Output Current
- Tiny Circuit Footprint: 0.55 x 0.7in2
- Low-Profile Components: < 3mm
- All Ceramic Design
- Fixed 1MHz Switching Frequency
- No External Schottky Diode Required
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1951 evaluation kit (EV kit) provides a 1.5V output voltage from a 2.6V to 5.5V input source.The output voltage can be adjusted from 0.8V to VIN. The MAX1951 delivers up to 1.5A output current. The MAX1951 is a fixed-frequency, pulse-width modulated (PWM) step-down switching regulator with internal synchronous-rectifier. Operation at 1MHz minimizes external components.
The MAX1951 EV kit can also be used to evaluate other output voltages by changing the feedback resistors R2 and R3. The EV kit can also be used to evaluate the MAX1952, which is a 1.5A PWM step-down switching regulator with a 1.8V fixed output voltage.
Applications
- ASIC/DSP/µP/FPGA Core and I/O Voltages
- Cell Phone Base Stations
- Networking and Telecommunications
- Set-Top Boxes