Overview

Features and Benefits

  • 5V to 12V Input Voltage Range
  • Up to 1A Fast Charge Current
  • LED Charge Status and Fault Indicator
  • 12-Pin Thin QFN Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1926 evaluation kit (EV kit) is a complete, fully assembled and tested, single-cell lithium-ion (Li+) battery charger. The EV kit provides a 4.2V output from input as high as 12V, and delivers up to 1A charge current. A light-emitting diode (LED) indicates the cell's charging status.

The EV kit can be also used to evaluate the MAX1925, which is a single-cell Li+ battery charger with a 4.5V to 6.1V input voltage charge range.

Applications

  • Digital Still Cameras
  • PDAs
  • Self-Charging Battery Packs

Applicable Parts