Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Up to 10Msps Sampling Rate
- Dual-Channel ADC
- Ultra-Low-Power Operation
- Single 3.3V to 6V Power-Supply Operation
- Single-Ended or Fully Differential Input-Signal Configuration
- AC- or DC-Coupled Input-Signal Configuration
- Configurable Reference Voltage
- On-Board Clock-Shaping Circuit
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX19192 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19192 dual, 8-bit analog-to-digital converter (ADC). The ADC accepts AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-supplied high-speed logic analyzer. The EV kit operates from a 3.3V to 6V supply and utilizes four LDO regulators to power the analog and digital power rails. The EV kit includes circuitry that generates a clock signal from an AC sine-wave signal provided by the user.
Applications
- Battery-Powered Portable Instruments
- Digital Audio Receiver Front-End
- IQ Baseband Sampling
- Low-Power Video
- Ultrasound and Medical Imaging
- WLAN, Mobile DSL, WLL Receiver
Documentation & Resources
-
MAX19192EVKIT: Evaluation Kit for the MAX19192 Data Sheet (Rev. 0)8/24/2011PDF0M