Overview

Features and Benefits

  • Simple Stand-Alone Li+ Charger
  • Low Power Dissipation
  • Safely Precharges Over-Discharged Cells
  • Top-Off Charging to Achieve Full Battery Capacity
  • 8-Pin µMAX® Package
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Product Details

    The MAX1879, in conjunction with a P-channel MOSFET and a current-limited wall-mount adapter with an output voltage between +4.7V to +20V, allows safe and quick charging of a single lithium-ion (Li+) cell.

    The MAX1879 evaluation kit (EV kit) is a complete, fully assembled and tested Li+ battery charger. Jumpers on the EV kit allow easy adjustment to a +4.1V or +4.2V battery regulation voltage. A light-emitting diode (LED) indicates the cell's charging status.

    Applications

    • Cell Phones
    • Consumer Audio
    • Cordless Phones
    • Digital Still Cameras
    • Global Positioning Systems (GPS)
    • Pagers
    • Palmtops, Handy Terminals
    • Pen Entry Palmtops, PDAs and Organizers
    • Smart Battery Packs/Chargers

    Applicable Parts

    Documentation & Resources