Overview
Features and Benefits
Product Details
The MAX1848 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains a step-up switching-regulator current source powering three series-connected white LEDs. The circuit provides programmable LED current. The EV kit can be powered from a 2.6VDC to 5.5VDC source.
The MAX1848 features programmable soft-start and LED brightness control. The MAX1848 EV kit demonstrates matching LED brightness with high converter efficiency (87%) to maximize battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.
Applications
- Cell Phones
- Consumer Audio
- Digital Still Cameras
- LCD Displays and Panels
- Palmtops, Handy Terminals
- Pen Entry Palmtops, PDAs and Organizers
- Point-of-Sale Terminals
Applicable Parts
Documentation & Resources
-
MAX1848EVKIT: Evaluation Kit for the MAX1848 Data Sheet (Rev. 1)3/26/2003PDF90K