Overview
Features and Benefits
- +2.5V to +5.5V Input Voltage Range
- Up to 500mA Output Current
- Output Voltage
- +1.8V Fixed Output Voltage (MAX1818EUT18)
- +1.25 to +5.0V Adjustable Output Voltage (External Divider)
- Power-OK Output
- 6-Pin SOT23 Package
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1818 linear regulator evaluation kit (EV kit) provides a regulated +1.8V output voltage from a +2.5V to +5.5V input source. It delivers up to 500mA output current.
The EV kit is a fully assembled and tested surface-mount PC board. It can also evaluate other preset voltages and other output voltages in the +1.25V to +5.0V range by using external resistors.