Overview

Features and Benefits

  • Battery-Cell String Emulation
  • UART Interface
  • Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17843 evaluation kit (EV kit) demonstrates the capabilities of the MAX17843 12-channel, high-voltage smart sensor data-acquisition interface IC. Vertical headers (P2, P3, P5, and P6) allow for the connection of multiple EV kits, supporting up to a 32-device (max) daisy-chain configuration.

Applications

  • 48V Vehicle Battery Modules or Systems
  • Battery Packs
  • Electric Bikes
  • High-Power Battery-Backup Systems
  • High-Voltage Electric Vehicle (EVs)
  • Hybrid Electric Vehicles (HEVs)
  • Power Tools
  • Super-Cap Backup Systems

Applicable Parts

Tools & Simulations

Software Development