Overview
Features and Benefits
- 12V or Adjustable Output Voltage
- 3V to VOUT + 0.5V Input Range
- Up to 0.5A Output Current
- 5µA Max Shutdown Current
- 110µA Max Supply Current
- 300kHz Switching Frequency
- 8-Pin SO, Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1771 evaluation kit (EV kit) provides a regulated 12V, or adjustable output voltage from an input source as low as 3V. It drives loads up to 0.5A with greater than 80% conversion efficiency.
This EV kit is a fully assembled and tested surface-mount circuit board. Additional pads on the bottom of the board accommodate the external feedback resistors for setting different output voltages.
Applications
- Battery-Powered Applications
- Flash Memory Programming
- High-Power RF Power-Amplifier Supply
- Palmtops/Handheld Terminals
- Portable Communicators
- Positive LCD-Bias Generators
Applicable Parts
Documentation & Resources
-
MAX1771EVKIT: Evaluation Kit for the MAX1771 Data Sheet (Rev. 1)7/1/1995PDF67K
-
Two AA Cells Produce Huge Audio Volume8/17/2010